Eaton Managed Rack PDU G4, 0U, 41U, CS8365 input, 10ft cord, 14.4kW, 50A, 208V, 42 outlets (24)C13 (18)C39
| Product Name |
Eaton managed PDU
|
| Catalog Number |
EVMA8365X
|
| UPC |
786689787707
|
| Product Length/Depth |
2.05 in
|
| Product Height |
72 in
|
| Product Width |
2.56 in
|
| Product Weight |
28.2 lb
|
| Compliances |
FCC part 15 class A
CAN ICES-003 class A |
| Certifications |
cTUVus
UL 62368-1 UL 2900-1 IEC 62443-4-2 |
| Product Type |
Managed PDU
|
| Form factor |
0U (Vertical)
|
| Phase |
Three-phase
|
| Input voltage |
208V
|
| Input connection |
CS8365
|
| Outlets |
(24) C13, (18) C39
|
| Cord length |
10 ft
|
| Operating Temperature |
0° to 60°C (32° to 140°F)
|