Eaton Metered Input Rack PDU G4, 0U, 23U, C20/L6-20 input, 10ft cord, 3.8kW, 16A, 100/240V, 24 outlets (12) C13 (12) C39
| Product Name |
Eaton metered input PDU
|
| Catalog Number |
EVMIL620A
|
| UPC |
786689801410
|
| Product Length/Depth |
2.05 in
|
| Product Height |
39.4 in
|
| Product Width |
2.09 in
|
| Product Weight |
4.9 lb
|
| Compliances |
CAN ICES-003 class A
FCC part 15 class A |
| Certifications |
cTUVus
UL 62368-1 UL 2900-1 IEC 62443-4-2 |
| Product Type |
Metered input PDU
|
| Form factor |
0U (Vertical)
|
| Amperage Rating |
16A
|
| Input voltage |
100-240V
|
| Outlets |
(12) C13, (12) C39
|
| Cord length |
10 ft
|
| Ethernet interface |
Yes
|
| Operating Temperature |
0° to 60°C (32° to 140°F)
|