Knowledge Search
Download document () of 20

PDUMH20HV

Eaton Tripp Lite series metered outlet PDU, 1PH, 1U, NEMA C20/L6-20P input, 12 ft cord, 3.7kW, 16A, 208/230V, 10 Outlets (8) C13 (2) C19, TAA

General specifications

Product Name
Eaton Tripp Lite series metered outlet PDU
Catalog Number
PDUMH20HV
UPC
037332159014
Product Length/Depth
6.5 in
Product Height
1.75 in
Product Width
17.5 in
Product Weight
6.8 lb
Compliances
CE Marked
FCC Class A
RoHS
EAC
TAA Compliant
Certifications
GoST-R
IEC 62368-1
NOM
RETIE
Product Type
Metered outlet PDU

Product specifications

Form factor
1U
Package contents
  • Rackmount PDU
  • C19 to L6-20P plug adapter
  • Rack mounting brackets
Operating Temperature
32° to 104°F (0° to 40°C)
Mounting direction
Horizontal
Material
Metal
Input connection
C20
Cord length
12 ft
Amperage Rating
16A
Electric current - max
16
Phase
Single-phase
Frequency rating
50/60 Hz
Number of Outputs C13
8
Number of Outputs C19
2
Features
Flex Center
Front Panel LCD Display
Digital display reports total PDU output current in amps
Output Receptacles
C19
C13
Grounding options
Rear grounding lug
Minimum required rack depth
9.5 in
Recommended electrical service
Single-phase 16/20A 230/208V service
Output Receptacles Details
Compatible with Eaton Tripp Lite Power Cords
Receptacles
  • C13
  • C19
Input Cord Length
12 ft
Product Features
C20 inlet
TAA Compliant
Cord type
Includes 12 ft. / 3.6m C19 to C20 power cable and L6-20P plug adapter
Amperage Rating Details
Agency de-rated to 16A continuous
Operating elevation
0-10000 ft. (0-3000 m)
Operating temperature range
32° to 104°F (0° to 40°C)
Output nominal voltage
208/230V
Relative humidity
5% to 95% non-condensing
Form Factors Supported
1U rackmount. Includes mounting accessories for 2-4 post racks
Output Capacity Details
3.68kW (230V), 3.33kW (208V) / 16A total capacity; 16A max per C19 outlet; 12A (10A CE) max per C13 outlet
Storage temperature
-22° to 122°F (-30° to 50°C)
Product Highlights
Local metered single phase 16A 208/230V PDU
10 total outlets (8 C13, 2 C19)
1U horizontal rackmount; Digital current meter
Federal Trade Agreements Act / TAA Compliant for GSA Schedule purchases
Reversible housing; 6.5 in. / 16.5 cm depth
C20 input with L6-20P plug adapter; 12-ft. (3.66 m) line cord
PDU Plug Type
IEC-320 C20
NEMA L6-20P
L6-20P
C20
PDU Type
Local metered
PDU Input Voltage
208
PDU Form Factor
Horizontal (1U)

Export product specification

Need product support?

Support from Eaton