Eaton Tripp Lite series ATS PDU, 1PH, 1U, 2 C20 inputs, 12ft cord, 3.8kW, 16A, 200-240V, 10 Outlets (8) C13 (2) C19, TAA
| Product Name |
Eaton Tripp Lite series ATS PDU
|
| Catalog Number |
PDUMH20HVAT
|
| UPC |
037332156488
|
| Product Length/Depth |
14.77 in
|
| Product Height |
1.72 in
|
| Product Width |
17.33 in
|
| Product Weight |
10.34 lb
|
| Compliances |
RoHS
CE Marked FCC Class A |
| Certifications |
UL 60950-1
NOM CSA Std. C22.2 |
| Product Type |
ATS PDU
|
| Mounting direction |
Horizontal
|
| Material |
Metal
|
| Form factor |
1U
|
| Package contents |
|
| Operating Temperature |
32° to 104°F (0° to 40°C)
|
| Input connection |
C20
|
| Cord length |
12 ft
|
| Amperage Rating |
16A
|
| Electric current - max |
16
|
| Phase |
Single-phase
|
| Frequency rating |
50/60 Hz
|