Download document () of 20

PDUMH20HVNET

Eaton Tripp Lite series switched PDU, 1PH, 1U, NEMA L6-20P or IEC-320 C20 input, 8ft cord, 3.68kW, 16A, 208/230V, 8 outlets (8) C13

General specifications

Product Name
Eaton Tripp Lite series switched PDU
Catalog Number
PDUMH20HVNET
UPC
037332139283
Product Length/Depth
17.33 in
Product Height
1.72 in
Product Width
14.77 in
Product Weight
9 lb
Compliances
FCC Class A
CE Marked
RoHS
Certifications
UL 60950-1
IEC 60950-1
NOM
Product Type
Switched PDU

Product specifications

Form factor
1U
Package contents
  • PDUMH20HVNET Switched PDU
  • Rack mounting hardware
  • (8) Plug-lock inserts
  • Cord retainer
  • Configuration cable
  • (1) IEC C19-to-C20 AC Interconnection cable
  • IEC C19-to-L6-20P plug adapter
  • Owners' Manuals
Operating Temperature
32° to 104°F (0° to 40°C)
Mounting direction
Horizontal
Material
Metal
Cord length
8 ft
Amperage Rating
16A
Electric current - max
16
Phase
Single-phase
Frequency rating
50/60 Hz
Number of Outputs C13
8
Features
Flex Center
SNMP
Yes
Front Panel LCD Display
Digital display reports total PDU output current in amps
Output Receptacles
C13
LED indicators
8 LEDs display power on-off status for each output receptacle
Minimum required rack depth
17.1 in
Network ports
RJ45 Network port, Micro-USB Configuration port, USB A port supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules.
Recommended electrical service
Single-phase 16/20A 230/208V service
Output Receptacles Details
Compatible with Eaton Tripp Lite Power Cords
Receptacles
  • 8 individually switched output receptacles
  • C13
Input Cord Length
8 ft
Product Features
C20 inlet
Communications Cable
Micro-USB- to-USB A configuration/console Access cable
Amperage Rating Details
Agency de-rated to 16A continuous
Operating elevation
0-10000 ft. (0-3000 m)
Operating temperature range
32° to 104°F (0° to 40°C)
Output nominal voltage
208/230V
Relative humidity
5% to 95% non-condensing
Form Factors Supported
1U rackmount. Includes mounting accessories for 2-4 post racks
Output Capacity Details
3.68kW (230V), 3.33kW (208V) / 16A total capacity; 12A (10A CE) max per C13 outlet
Storage temperature
-22° to 122°F (-30° to 50°C)
Network Speed
10 Mbps
100 Mbps (Fast Ethernet)
Product Highlights
8 C13 208/220/230/240V outlets distribute power to connected rack equipment
Detachable 8 ft. cord with C20 input (or L6-20P adapter) connects to AC power source
Digital ammeter for on-site load monitoring helps prevent power overloads
Built-in Java-free HTML5-based LX Platform interface allows you 24/7 remote access
Remote power monitoring and control reduces on-site visits and maintenance costs
Switched 16A 208/230V PDU, 1U Horizontal Rackmount format
Pre-installed WEBCARDLX with latest version of PADM20 for IP-based Auto Probe feature
Visual current meter, reversible housing
C20 inlet; 8ft / 2.4m C20 input cable with L6-20P adapter
8 C13 switched outlets with plug lock retention sleeves
PowerAlert Software
LX Platform Interface: PowerAlert Device Manager
SNMP Compatibility
Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
PDU Plug Type
IEC-320 C20
NEMA L6-20P
L6-20P
C20
PDU Type
Switched
PDU Input Voltage
208
High Availability PDU Features
Auto probe monitoring and reboot (included)
Auto load shedding
PDU Form Factor
Horizontal (1U)

Export product specification

Need product support?

Support from Eaton