Knowledge Search
Download document () of 20

PDUMH30HV

Eaton Tripp Lite series metered outlet PDU, 1PH, 2U, NEMA L6-30P input, 12 ft cord, 5.5kW, 24A, 208/230V, 18 Outlets (16) C13 (2) C19

General specifications

Product Name
Eaton Tripp Lite series metered outlet PDU
Catalog Number
PDUMH30HV
UPC
037332159021
Product Length/Depth
12.5 in
Product Height
3.5 in
Product Width
17.5 in
Product Weight
13.7 lb
Compliances
FCC Class A
RoHS
TAA Compliant
Certifications
UL 62368-1
NOM
Product Type
Metered outlet PDU

Product specifications

Form factor
2U
Package contents
  • 2U rack PDU
  • Mounting brackets
  • Plug retention plates
  • User manual
Operating Temperature
32° to 104°F (0° to 40°C)
Mounting direction
Horizontal
Material
Metal
Input connection
NEMA L6-30P
Cord length
12 ft
Amperage Rating
24A
Electric current - max
24
Phase
Single-phase
Frequency rating
50/60 Hz
Number of Outputs C13
16
Number of Outputs C19
2
Features
Flex Center
Front Panel LCD Display
Set of 2 digital meters continuously report output current for breakered load banks 1 & 2 (Bank 1: upper row of 9 outlets / Bank 2: lower row of 9 outlets)
Output Receptacles
C13
C19
Grounding options
Grounding lug
Minimum required rack depth
16 in
Overload protection
Two 20A breakers protect 9 outlets each
Recommended electrical service
Single-phase 30A 208/230V service
Output Receptacles Details
Compatible with Eaton Tripp Lite Power Cords
Receptacles
  • C13
  • C19
Input Cord Length
12 ft
Product Features
TAA Compliant
Amperage Rating Details
Agency de-rated to 24A continuous
Operating elevation
0-10000 ft. (0-3000 m)
Operating temperature range
32° to 104°F (0° to 40°C)
Output nominal voltage
208/230V
Relative humidity
5% to 95% non-condensing
Form Factors Supported
2U rackmount; mounting accessories included
Output Capacity Details
5.5kW (230V), 5kW (208V) total capacity / 30A max (Agency de-rated to 24A), 20A max per breakered outlet bank; 16A max per C19 outlet; 12A max per C13 outlet
Storage temperature
-22° to 122°F (-30° to 50°C)
Product Highlights
Reversible housing, 2U 208/230V rackmount local metered PDU
TAA Compliant
Two built-in meters report output current in amps for each load bank
Local metered single phase 24A 208/230V 2U horizontal rackmount PDU
18 total outlets (16 C13, 2 C19)
Attached 12-ft. (3.66 m) cord with NEMA L6-30P input plug
PDU Plug Type
L6-30P
PDU Type
Local metered
PDU Input Voltage
208
PDU Form Factor
Horizontal (2U)

Export product specification

Need product support?

Support from Eaton