Download document () of 20

PDUMH30HV19NET

Eaton Tripp Lite series switched PDU, 1PH, 2U, NEMA L6-30 input, 15ft cord, 5.5kW, 24A, 208V, 14 outlets (8) C13 (6) C19

General specifications

Product Name
Eaton Tripp Lite series switched PDU
Catalog Number
PDUMH30HV19NET
UPC
037332153753
Product Length/Depth
12.5 in
Product Height
3.5 in
Product Width
17.5 in
Product Weight
13.7 lb
Compliances
FCC Class A
RoHS
Certifications
NOM
CSA certified
UL 60950-1
Product Type
Switched PDU

Product specifications

Form factor
2U
Package contents
  • PDUMH30HV19NET with attached L6-30P input power cord
  • Installed WEBCARDLX network interface
  • Installable 2U mounting brackets
  • Configuration cable
  • User manual
Operating Temperature
32° to 104°F (0° to 40°C)
Mounting direction
Horizontal
Material
Metal
Input connection
NEMA L6-30P
Cord length
15 ft
Amperage Rating
24A
Electric current - max
24
Phase
Single-phase
Frequency rating
50/60 Hz
Number of Outputs C13
8
Number of Outputs C19
6
Features
Flex Center
SNMP
Yes
Front Panel LCD Display
2 digit meter and pushbutton display toggle switch reports output current in amps in 3 loading segments, Bank 1 (C13 outlets #1-8), Bank 2 (C19 outlets #9-14) and Banks 1&2 combined (Outlets #1-14)
Output Receptacles
C13
C19
Grounding options
Grounding lug
LED indicators
14 power availability LEDs confirm power off/on status for each built-in outlet; Two additional LEDs identify which bank the visual current meter is reporting (Bank 1, Bank 2 or Banks 1&2 combined)
Minimum required rack depth
16 in
Network ports
RJ45 Network port, Micro-USB Configuration port, USB A port supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules.
Overload protection
Three 20A circuit breakers; Breaker 1 (Bank 1 C13 outlets #1-8), Breaker 2 (Bank 2 C19 outlets #9-11), Breaker 3 (Bank 2 C19 outlets #12-14)
Recommended electrical service
Single-phase 30A 208/230V service
Output Receptacles Details
Compatible with Eaton Tripp Lite Power Cords
Receptacles
  • Each outlet is individually controllable via remote interface
  • C13
  • C19
Input Cord Length
15 ft
Switch configuration
Pushbutton near the two digit current meter toggles reporting of output amps on Bank 1, Bank 2 and Total PDU output (Banks 1 & 2 combined)
Communications Cable
Micro-USB- to-USB A configuration/console Access cable
Amperage Rating Details
Agency de-rated to 24A continuous
Operating elevation
0-10000 ft. (0-3000 m)
Operating temperature range
32° to 104°F (0° to 40°C)
Output nominal voltage
208/230V
Relative humidity
5% to 95% non-condensing
Form Factors Supported
2U rackmount
Output Capacity Details
5.5kW (230V), 5kW (208V) total capacity / 30A max (Agency de-rated to 24A), 20A max per breakered outlet bank; 16A max per C19 outlet; 12A max per C13 outlet
Storage temperature
-22° to 122°F (-30° to 50°C)
Network Speed
10 Mbps
100 Mbps (Fast Ethernet)
Product Highlights
Federal Trade Agreements Act / TAA Compliant for GSA Schedule purchases
5.5kW 208/230V Switched 24A PDU, 2U rackmount, Reversible housing
14 Switched outlets (8 C13, 6 C19) and 15ft./4.5m NEMA L6-30P input cord
Reports voltage, frequency and load level; Front-panel digital current meter
Pre-installed WEBCARDLX with latest version of PADM20 for IP-based Auto Probe feature
PowerAlert Software
LX Platform Interface: PowerAlert Device Manager
SNMP Compatibility
Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
PDU Plug Type
NEMA L6-30P
L6-30P
PDU Type
Switched
PDU Input Voltage
208
High Availability PDU Features
Auto probe monitoring and reboot (included)
Auto load shedding
PDU Form Factor
Horizontal (2U)

Export product specification

Need product support?

Support from Eaton