Knowledge Search
Download document () of 20

PDUMNH20HVAT1

Eaton Tripp Lite series ATS PDU, 1PH, 1U, 2 C20 Inputs, 12 ft cord, 3.8kW, 16A, 200-240V, 10 Outlets (8) C13 (2) C19, TAA

General specifications

Product Name
Eaton Tripp Lite series ATS PDU
Catalog Number
PDUMNH20HVAT1
UPC
037332261410
Product Length/Depth
14.77 in
Product Height
1.72 in
Product Width
17.33 in
Product Weight
10.34 lb
Compliances
RoHS
EAC
FCC Class A
CE Marked
Certifications
UL 62368-1
NOM
RETIE
Product Type
ATS PDU

Physical

Mounting direction
Horizontal
Material
Metal
Form factor
1U
Package contents
  • PDUMNH20HVAT1 3.8kW Single-Phase ATS/Monitored PDU
  • (2) Detachable C19 to C20 input cords, 12 ft. (3.7 m)
  • Configuration cable
  • (10) Plug-lock insert sleeves
  • Rack-mounting hardware
  • Owner's manual
Operating Temperature
32° to 104°F (0° to 40°C)

Electrical input

Cord length
12 ft
Amperage Rating
20A
Electric current - max
20
Phase
Single-phase
Frequency rating
50/60 Hz

Communications

SNMP
Yes

Export product specification