Knowledge Search
Download document () of 20

PDUMV20HV-36

Eaton Tripp Lite series metered outlet PDU, 1PH, 0U, NEMA C20/L6-20P input, 10ft cord, 3.7kW, 16A, 208V/230V, 20 Outlets (16) C13 (4) C19

General specifications

Product Name
Eaton Tripp Lite series metered outlet PDU
Catalog Number
PDUMV20HV-36
UPC
037332255921
Product Length/Depth
41.5 in
Product Height
5 in
Product Width
3.5 in
Product Weight
5.2 lb
Compliances
RoHS
EAC
TAA Compliant
Certifications
RETIE
NOM
IEC 62368-1
GoST-R
Product Type
Metered outlet PDU

Product specifications

Form factor
0U (Vertical)
Package contents
  • PDUMV20HV-36 3.7kW Single-Phase Local Metered PDU
  • (20) Plug-lock insert sleeves
  • C19 to L6-20P input cord, 10-ft. (3.05 m)
  • Rack-mounting hardware
  • Owner’s manual
Operating Temperature
32° to 104°F (0° to 40°C)
Mounting direction
Vertical
Material
Aluminum
Input connection
L6-20P
Cord length
10 ft
Amperage Rating
16A
Electric current - max
16
Phase
Single-phase
Frequency rating
50/60 Hz
Number of Outputs C13
16
Number of Outputs C19
4
Features
Flex Center
Front Panel LCD Display
Digital meter reports PDU output current in amps
Output Receptacles
C19
C13
Recommended electrical service
Single-phase 16/20A 230/208V service
Output Receptacles Details
Compatible with Eaton Tripp Lite Power Cords
Receptacles
  • C13
  • C19
Input Cord Length
10 ft
Product Features
L6-20P detachable cordset, C20 inlet available
Amperage Rating Details
Agency de-rated to 16A continuous
Operating elevation
0-10000 ft. (0-3000 m)
Operating temperature range
32° to 104°F (0° to 40°C)
Output nominal voltage
208/230V
Relative humidity
0-95% non-condensing
Form Factors Supported
0u vertical installation in equipment racks, plus under-counter and wallmount
Output Capacity Details
3.68kW (230V), 3.33kW (208V) / 16A total capacity; 16A max per C19 outlet; 12A (10A CE) max per C13 outlet
Storage temperature
-22° to 122°F (-30° to 50°C)
Product Highlights
40 in. 0U PDU with included mounting brackets installs in rack or under counter
10-ft. (3.05 m) detachable cord with L6-20P single-phase input connects to AC power source
16 C13 and 4 C19 208/230V outlets distribute AC power to connected equipment
Digital ammeter for on-site real-time load monitoring helps prevent power overloads
Switchless design helps prevent accidental shutdowns that can lead to costly downtime
PDU Plug Type
NEMA L6-20P
IEC-320 C20
C20
L6-20P
PDU Type
Local metered
PDU Input Voltage
208
PDU Form Factor
Vertical (0U)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton