Knowledge Search
Download document () of 20

SR4POST1224

45U SmartRack 4-Post Open Frame Rack - Threaded 12-24 Mounting Holes

General specifications

Product Name
Eaton Tripp Lite series SmartRack 4-post open frame rack
Catalog Number
SR4POST1224
UPC
037332159830
Product Length/Depth
39.4 in
Product Height
84.3 in
Product Width
20.3 in
Product Weight
69 lb
Compliances
EIA-310-E
RoHS
Certifications
IEC 60297-3
Product Type
4-Post open frame rack

Features

Product Highlights
45U 4-post open frame rack
Toolless button holes to accept PDUs or cable managers
Black steel with threaded (12-24) mounted holes
Features
Flex Center

Physical specifications

Color
Black
Rack Height
45U
Rack Depth
Standard

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.