SmartRack Heavy-Duty Fixed Shelf (250 lbs / 113.4 kgs capacity; 26 in/660 mm Deep)
| Product Name |
Eaton Tripp Lite series SmartRack shelf
|
| Catalog Number |
SRSHELF4PHD
|
| UPC |
037332144904
|
| Product Length/Depth |
27 in
|
| Product Height |
2.8 in
|
| Product Width |
20 in
|
| Product Weight |
16.5 lb
|
| Compliances |
EIA-310-E
RoHS |
| Product Type |
Accessory
|
| Accessory Class |
|
| Features |
Flex Center
|
| Accessory/spare part type |
Rack shelves
|
| Product Highlights |
Fixed Heavy-Duty Shelf supports up to 250 lbs (113.4 kgs)
Designed for 4 post rack mounting 25.5 inch shelf depth (fully closed) / 40.75 inch shelf depth (fully open) Accommodates tower units, monitors, and other equipment Cold rolled steel with black finish Required mounting hardware included |
Support from Eaton