SmartRack Heavy-Duty Sliding Shelf (200 lbs / 90.7 kgs capacity; 28.3 in/719 mm Deep)
| Product Name |
Eaton Tripp Lite series SmartRack shelf
|
| Catalog Number |
SRSHELF4PSLHD
|
| UPC |
037332140654
|
| Product Length/Depth |
31 in
|
| Product Height |
3 in
|
| Product Width |
20.2 in
|
| Product Weight |
23.6 lb
|
| Compliances |
EIA-310-E
RoHS |
| Product Type |
Accessory
|
| Accessory Class |
|
| Features |
Flex Center
|
| Accessory/spare part type |
Rack shelves
|
| Product Highlights |
Heavy Duty Sliding Shelf supports up to 200 lbs (90.7 kgs)
Designed for 4 post rack mounting 28.3 inch / 72 cm shelf depth Extendible shelf accommodates tower units, monitors, and other equipment Cold rolled steel with black finish Required mounting hardware included |
Support from Eaton