Knowledge Search
Download document () of 20

SRXFAN3U

SmartRack 3U Fan Panel - 3 208-240V high-performance fans; 315 CFM; C14 inlet

  • 3U rack mount fan panel
  • Ideal for increasing the ventilation of SmartRacks
  • Features (3) 208-240V fans mounted in a 3U rack panel
  • Required mounting hardware included
  • Cold rolled steel with black finish

General specifications

Product Name
Eaton Tripp Lite series SmartRack cooling fan
Catalog Number
SRXFAN3U
UPC
037332144843
Product Length/Depth
1.5 in
Product Height
5.22 in
Product Width
18.87 in
Product Weight
5.8 lb
Compliances
EIA-310-E
RoHS
Global Catalog
SRXFAN3U
Product Type
Cooling fan

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.