25U SmartRack 4-Post Open Frame Rack - Organize and Secure Network Rack Equipment
| Product Name |
Eaton Tripp Lite series SmartRack 4-post open frame rack
|
| Catalog Number |
SR4POST25
|
| UPC |
037332157942
|
| Product Length/Depth |
39.3 in
|
| Product Height |
49.3 in
|
| Product Width |
20.2 in
|
| Product Weight |
45 lb
|
| Compliances |
EIA-310-E
RoHS |
| Product Type |
4-Post open frame rack
|
| Product Highlights |
25U 4-post open frame rack
Toolless button holes to accept PDUs or cable managers Black steel with square, numbered mounting holes |
| Features |
Flex Center
|
| Color |
Black
|
| Rack Height |
25U
|
| Rack Depth |
Standard
|