SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 10 pieces
| Product Name |
Eaton Tripp Lite series SmartRack blanking panel
|
| Catalog Number |
SR1UPANEL10
|
| UPC |
037332142085
|
| Product Length/Depth |
1.252 in
|
| Product Height |
1.752 in
|
| Product Width |
19 in
|
| Product Weight |
0.09 lb
|
| Compliances |
RoHS
EIA-310-E |
| Product Type |
Accessory
|
| Accessory Class |
|
| Accessory/spare part type |
Pass-through panel
|
| Cooling Type |
Passive
|
| System Requirements |
Compatible with all square-hole EIA-compliant rack cabinets
|
| Product Highlights |
Helps prevent hot air from recirculating through expensive network equipment
Optimizes airflow to improve cooling efficiency throughout the rack cabinet Easy to mount in 1U of rack space with no tools needed Compatible with EIA-standard 19-inch rack enclosures, including SmartRack cabinets |
Support from Eaton