Knowledge Search
Download document () of 20

SR42UBEIS

SmartRack 42U Standard-Depth Rack Enclosure Cabinet for Harsh Environments

  • Heavy-duty, torsion-resistant construction withstands jolts and vibrations in harsh working environments
  • Built-in Dust Filters: Are easy to remove and replace with standard off-the-shelf furnace filters
  • Sealed, locking cabinet protects against dust, dirt, drips and splashes
  • 12 High-Performance Fans: Maintain ample airflow to keep equipment cool
  • Self-Sealing Cable Ports: Permit cable access while maintaining dust and moisture resistance
  • Fans are designed to create a positive air pressure environment within the rack
  • Louvered Doors with Sealing Gaskets: Keep out drips, splashing water and falling debris

General specifications

Product Name
Eaton Tripp Lite series SmartRack harsh environment enclosure
Catalog Number
SR42UBEIS
UPC
037332159298
Product Length/Depth
47.25 in
Product Height
79.82 in
Product Width
23.63 in
Product Weight
390 lb
Compliances
EIA-310-E
RoHS
Global Catalog
SR42UBEIS
Product Type
Harsh environment enclosure

Features

Features
Flex Center

Physical specifications

Color
Black
Rack Height
42U
Rack Depth
Standard

Export product specification