SmartRack Door Handles with Combination Lock with Bypass Key, 2-pack for Front and Rear Doors
| Product Name |
Eaton Tripp Lite series SmartRack replacement lock
|
| Catalog Number |
SRCOMBO
|
| UPC |
037332143204
|
| Product Length/Depth |
2 in
|
| Product Height |
6 in
|
| Product Width |
7 in
|
| Product Weight |
1 lb
|
| Compliances |
RoHS
EIA-310-E TAA Compliant |
| Product Type |
Accessory
|
| Accessory Class |
|
| Features |
Flex Center
|
| Accessory/spare part type |
Handle kit
|
| Product Highlights |
Two piece replacement combo locks for SmartRack Enclosures
Three digit combo Key override |
Support from Eaton