SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 50 pieces
| Product Name |
Eaton Tripp Lite series SmartRack blanking panel
|
| Catalog Number |
SR1UPANEL50
|
| UPC |
037332142092
|
| Product Length/Depth |
1.252 in
|
| Product Height |
1.752 in
|
| Product Width |
19 in
|
| Product Weight |
0.93 lb
|
| Compliances |
RoHS
EIA-310-E |
| Product Type |
Accessory
|
| Accessory Class |
|
| Features |
Flex Center
|
| Accessory/spare part type |
Pass-through panel
|
| Cooling Type |
Passive
|
| Product Highlights |
19" 1U Blanking Panel Kit
50 pieces of 1U blanking panels included to fill one to 50U of rack space Improves cooling efficiency Fills unused rack spaces to optimize airflow and prevent recirculation Toolless mounting Fits any square hole, EIA compliant enclosure |
Support from Eaton