45U SmartRack 4-Post Open Frame Rack, 1000 lbs (453.6 kgs) Capacity - Organize and Secure Network Rack Equipment
| Product Name |
Eaton Tripp Lite series SmartRack 4-post open frame rack
|
| Catalog Number |
SR4POST
|
| UPC |
037332127570
|
| Product Length/Depth |
39.3 in
|
| Product Height |
84.3 in
|
| Product Width |
20.2 in
|
| Product Weight |
54 lb
|
| Compliances |
EIA-310-E
RoHS |
| Product Type |
4-Post open frame rack
|
| Product Highlights |
Black steel with square, numbered mounting holes
Toolless button holes to accept PDUs or cable managers 45U 4-post open frame rack |
| Features |
Flex Center
|
| Color |
Black
|
| Rack Height |
45U
|
| Rack Depth |
Standard
|