Knowledge Search
Download document () of 20

SR45UBEXPND

SmartRack 45U Standard-Depth 4-Post Premium Open Frame Rack

General specifications

Product Name
Eaton Tripp Lite series SmartRack 4-post open frame rack
Catalog Number
SR45UBEXPND
UPC
037332174567
Product Length/Depth
43 in
Product Height
83.75 in
Product Width
23.63 in
Product Weight
147 lb
Compliances
RoHS
CE Marked
Certifications
UL 60950-1
Product Type
4-Post open frame rack

Features

Product Highlights
3000 lbs (1360.8 kgs) stationary / 2250 lbs (1020.6 kgs) rolling load capacity
45U SmartRack Premium open frame rack
Preinstalled casters and leveling feet
Standard 24" (600mm) width and 42" (1050mm) depth for optimizing floor space
Includes 50 pieces of M6 cage nuts and 50 pieces of M6 screws (equipment mounting hardware)
4 interior vertical posts with unthreaded square hole openings
Ships fully assembled
3500 lbs (1588 kgs) stationary / 2250 lbs (1020.6 kgs) rolling load capacity
Features
Flex Center

Physical specifications

Color
Black
Rack Height
45U
Rack Depth
Standard

Export product specification