Knowledge Search
Download document () of 20

SR12UBEXPNDKD

SmartRack 12U Standard-Depth 4-Post Open Frame Rack

General specifications

Product Name
Eaton Tripp Lite series SmartRack 4-post open frame rack
Catalog Number
SR12UBEXPNDKD
UPC
037332188472
Product Length/Depth
35.94 in
Product Height
25.6 in
Product Width
20.37 in
Product Weight
32 lb
Compliances
RoHS
EIA-310-E
Product Type
4-Post open frame rack

Features

Product Highlights
Maximum load capacity of 1000 lbs (453.6 kgs)
Secures 12U of 19 in. rack equipment up to 36 in. deep
Heavy-duty steel construction designed to last
Assembles using included hardware
Accommodates toolless button mounting for PDUs
Features
Flex Center

Physical specifications

Color
Black
Rack Height
12U
Rack Depth
Standard

Export product specification