Download document () of 20

SRCASTERHDKIT

SmartRack Heavy-Duty Rolling Caster Kit, 4 pack

General specifications

Product Name
Eaton Tripp Lite series SmartRack caster
Catalog Number
SRCASTERHDKIT
UPC
037332172327
Product Length/Depth
4.92 in
Product Height
12.6 in
Product Width
4.72 in
Product Weight
13.3 lb
Compliances
RoHS
EIA-310-E
Product Type
Accessory

Product specifications

Accessory Class
Features
Flex Center
Accessory/spare part type
Rolling caster kit
Product Highlights
Heavy-duty rating of 750 lbs (340.2 kgs) per caster
Allows stationary and rolling weight for 3000 lbs (1360.8 kgs)
Enables floor enclosures and 4-post open frame racks to be mobile
Includes 4 casters and mounting hardware

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton