Knowledge Search
Download document () of 20

SRP-2R-2C12-M

SmartRack Pre-Configured, Self-Cooling Modular Data Center - 2x 44U Racks, 2x 12 kW AC Units, Service Enclosure

General specifications

Product Name
Eaton SmartRack Modular data center
Catalog Number
SRP-2R-2C12-M
UPC
037332287847
Product Length/Depth
64.88 in
Product Height
95.07 in
Product Width
112.75 in
Product Weight
3550 lb
Compliances
FCC Class A
RoHS
Product Type
Modular data center

Product specifications

Front Panel LCD Display
7-inch color touchscreen
Cooling system type
Direct Expansion System, Row Cooling
Package Contents
SRP-2R-2C12-M SmartRack Modular Data Center
Complete Configuration Dimensions
95.070 x 112.750 x 64.880
Cooling Capacity (BTUs)
87372
Cooling Capacity (kW)
25.6
Maximum Device Depth
48.7 in
Weight Capacity - Stationary
3000 lb
Airflow
2,950 CFM
Audible Noise
< 68 DBA
Color
Black
Compressor Type
Rotary (Inverter Driven)
Condensate Drain Pumps (L/HR)
9 liters/hr per cooling units
Condensate Water Drains
Yes
Cooling Capacity
87,372 BTU / 25.6 kW
Cooling Enclosure Quantity
2
Cooling Enclosure Description
Cooling enclosure secures the cooling unit at the top and bottom via brackets, and include connections hole patterns at the top and bottom of the enclosure.
Fans (Type/Quantity)
EC 0-2000 RPM x 3
Frequency Rating
60 Hz
Full Cooling Specifications
Direct Expansion (DX)
Product Features
Pre-Installed Casters
3-wire / 4-wire + Ground
Built-in Cable Management
Locking
Product Highlights
Reduces deployment time, lowers your costs and simplifies the launching process
Service closet with vented doors is easily customizable to match your application needs
Slim 12 kW in-row cooling units help prevent equipment downtime due to overheating
Ideal for edge computing, AI and machine learning, and manufacturing applications
Houses up to 88U of rack-mount equipment on built-in mounting rails
Input Connection Type
3-wire / 4-wire + Ground
IT Rack Quantity
2
IT Rack Description
IT rack enclosure (44U) — Clear acrylic windows in the front and back doors allow equipment monitoring without unlocking the doors.
Grounding Details
Front and back door frames
Operating Elevation
0-13123 ft. (0-4000 m)
Operating Humidity Range
5 to 80% RH
Operating Temperature Range
64° to 104°F (18° to 40°C)
Rack Height
44U
Refrigerant
R410A
Service Enclosure Description
Service enclosure (800 mm wide) — Empty enclosure can be customized according to the needs of the application.
Service Enclosure Quantity
1
Sound Level (Noise)
< 68 DBA
Storage Temperature Range
-40° to 140°F (-40° to 60°C)
Voltage Compatibility (VAC)
208 VAC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.