Knowledge Search
Download document () of 20

SRP-R-C25

SmartRack Pre-Configured, Self-Cooling Modular Data Center - 44U Rack, 25 kW AC Unit

General specifications

Product Name
Eaton SmartRack Modular data center
Catalog Number
SRP-R-C25
UPC
037332287793
Product Length/Depth
64.88 in
Product Height
95.07 in
Product Width
40.39 in
Product Weight
1447 lb
Compliances
FCC Class A
RoHS
Product Type
Modular data center

Product specifications

Front Panel LCD Display
7-inch color touchscreen
Cooling system type
Direct Expansion System, Row Cooling
Package Contents
SRP-R-C25 SmartRack Modular Data Center
Complete Configuration Dimensions
95.070 x 40.390 x 64.880
Cooling Capacity (BTUs)
88000
Cooling Capacity (kW)
25.8
Maximum Device Depth
48.7 in
Weight Capacity - Stationary
3000 lb
Airflow
2,950 CFM
Audible Noise
< 68 DBA
Color
Black
Compressor Type
Rotary (Inverter Driven)
Condensate Drain Pumps (L/HR)
9 liters/hr per cooling unit
Condensate Water Drains
Yes
Cooling Capacity
88,000 BTU / 25.8 kW
Cooling Enclosure Quantity
1
Cooling Enclosure Description
Cooling enclosure secures the cooling unit at the top and bottom via brackets, and include connections hole patterns at the top and bottom of the enclosure.
Fans (Type/Quantity)
EC 0-3000 RPM x 6
Frequency Rating
60 Hz
Full Cooling Specifications
Direct Expansion (DX)
Product Features
Locking
3-wire / 4-wire + Ground
Built-in Cable Management
Pre-Installed Casters
Product Highlights
Ideal for edge computing, AI and machine learning, and manufacturing applications
Houses up to 44U of rack-mount equipment on built-in mounting rails
Ships ready for immediate population, connection and powering up
Slim 25 kW in-row cooling unit helps prevent equipment downtime due to overheating
Reduces deployment time, lowers your costs and simplifies the launching process
Input Connection Type
3-wire / 4-wire + Ground
IT Rack Quantity
1
IT Rack Description
IT rack enclosure (44U) — Clear acrylic windows in the front and back doors allow equipment monitoring without unlocking the doors.
Grounding Details
Front and back door frames
Operating Elevation
0-13123 ft. (0-4000 m)
Operating Humidity Range
5 to 80% RH
Operating Temperature Range
64° to 104°F (18° to 40°C)
Rack Depth
Deep
Rack Height
44U
Refrigerant
R410A
Service Enclosure Quantity
0
Sound Level (Noise)
< 68 DBA
Storage Temperature Range
-40° to 140°F (-40° to 60°C)
Voltage Compatibility (VAC)
208 VAC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.