Knowledge Search
Download document () of 20

SR42UBDPWD

42U SmartRack Deep and Wide Rack Enclosure Cabinet with doors & side panels

  • 3000 lbs (1360.8 kgs) stationary / 2250 lbs (1020.6 kgs) rolling load capacity
  • Meets all enclosure requirements towards PCI DSS (Payment Card Industry Data Security Standard) Compliance
  • Ships fully assembled
  • Locking, removable, reversible front and rear doors; Locking, removable side panels keyed alike with doors
  • 45" (1143mm) depth for extra space need for mounting deep equipment
  • Pre-installed casters and leveling feet; Rolls through standard 7-ft. (2.13 m) doorway
  • 30" (750mm) width for optimizing airflow through cabinet
  • 3500 lbs (1588 kgs) stationary / 2250 lbs (1020.6 kgs) rolling load capacity

General specifications

Product Name
Eaton Tripp Lite series SmartRack rack enclosure
Catalog Number
SR42UBDPWD
UPC
037332154484
Product Length/Depth
48.5 in
Product Height
78.5 in
Product Width
29.63 in
Product Weight
342 lb
Compliances
CE Marked
RoHS
Certifications
UL 60950-1
Global Catalog
SR42UBDPWD
Product Type
Rack enclosure

Features

Features
Flex Center

Physical specifications

Color
Black
Rack Height
42U
Rack Depth
Deep

Export product specification