Knowledge Search
Download document () of 20

SR45UBWDSP1

SmartRack 45U Wide Standard-Depth Rack Enclosure Cabinet - Doors & Side Panels Included, Shock Pallet Packaging

  • Maximum capacity: 3000 lb. (1361 kg) stationary, 2250 lb. (1021 kg) rolling load
  • 750 mm wide to allow cable management and PDU mounting along the sides of the rack
  • Provides physical equipment and media security required for PCI DSS compliance
  • Ships on a special pallet with additional reinforcement and shock-absorbing material
  • Doors and side panels lock securely to help prevent damage, tampering or theft
  • Maximum capacity: 3500 lb. (1588 kg) stationary, 2250 lb. (1021 kg) rolling load

General specifications

Product Name
Eaton Tripp Lite series SmartRack rack enclosure
Catalog Number
SR45UBWDSP1
UPC
037332175236
Product Length/Depth
43 in
Product Height
83.75 in
Product Width
29.53 in
Product Weight
340 lb
Compliances
CE Marked
RoHS
Certifications
UL 60950-1
Global Catalog
SR45UBWDSP1
Product Type
Rack enclosure

Features

Features
Flex Center

Physical specifications

Color
Black
Rack Height
45U
Rack Depth
Standard

Export product specification